Microchip® Advanced Software Framework

Document Revision History
Doc. Rev. Date Comments
42256C 12/2015 Added support for SAM L21/L22, SAM DA1, and SAM C20/C21
42256B 12/2014 Added fault handling functionality. Added double buffering functionality with use case. Added timer use case. Added SAM R21/D10/D11 support.
42256A 01/2014 Initial release