Microchip® Advanced Software Framework

i2c_master_module Struct Reference

SERCOM I2C Master driver software device instance structure.

SERCOM I2C Master driver software instance structure, used to retain software state information of an associated hardware module instance.

Note
The fields of this structure should not be altered by the user application; they are reserved for module-internal use only.

#include <i2c_master.h>