SAM R21 System Interrupt Driver.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Enumerations | |
enum | system_interrupt_vector_samr21 { SYSTEM_INTERRUPT_NON_MASKABLE = NonMaskableInt_IRQn, SYSTEM_INTERRUPT_HARD_FAULT = HardFault_IRQn, SYSTEM_INTERRUPT_SV_CALL = SVCall_IRQn, SYSTEM_INTERRUPT_PENDING_SV = PendSV_IRQn, SYSTEM_INTERRUPT_SYSTICK = SysTick_IRQn, SYSTEM_INTERRUPT_MODULE_PM = PM_IRQn, SYSTEM_INTERRUPT_MODULE_SYSCTRL = SYSCTRL_IRQn, SYSTEM_INTERRUPT_MODULE_WDT = WDT_IRQn, SYSTEM_INTERRUPT_MODULE_RTC = RTC_IRQn, SYSTEM_INTERRUPT_MODULE_EIC = EIC_IRQn, SYSTEM_INTERRUPT_MODULE_NVMCTRL = NVMCTRL_IRQn, SYSTEM_INTERRUPT_MODULE_DMA = DMAC_IRQn, SYSTEM_INTERRUPT_MODULE_USB = USB_IRQn, SYSTEM_INTERRUPT_MODULE_EVSYS = EVSYS_IRQn, SYSTEM_INTERRUPT_MODULE_SERCOMn = SERCOMn_IRQn, SYSTEM_INTERRUPT_MODULE_TCCn = TCCn_IRQn, SYSTEM_INTERRUPT_MODULE_TCn = TCn_IRQn, SYSTEM_INTERRUPT_MODULE_AC = AC_IRQn, SYSTEM_INTERRUPT_MODULE_ADC = ADC_IRQn, SYSTEM_INTERRUPT_MODULE_PTC = PTC_IRQn } |
Table of possible system interrupt/exception vector numbers. More... | |