SAM True Random Number Generator (TRNG) Driver.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Data Structures | |
struct | trng_config |
TRNG module configuration structure. More... | |
struct | trng_events |
TRNG event enable/disable structure. More... | |
struct | trng_module |
TRNG software device instance structure. More... | |
Typedefs | |
typedef void(* | trng_callback_t )(struct trng_module *const module_inst) |
Type definition for a TRNG module callback function. More... | |
Enumerations | |
enum | trng_callback { TRNG_CALLBACK_READ_BUFFER = 0 } |
Enum for possible callback types for the TRNG module. More... | |
Functions | |
Driver Initialization and Configuration | |
enum status_code | trng_init (struct trng_module *const module_inst, Trng *const hw, struct trng_config *const config) |
Initializes a hardware TRNG module instance. More... | |
static void | trng_get_config_defaults (struct trng_config *const config) |
Initializes all members of a TRNG configuration structure to safe defaults. More... | |
static void | trng_enable (struct trng_module *const module_inst) |
Enables a TRNG that was previously configured. More... | |
static void | trng_disable (struct trng_module *const module_inst) |
Disables a TRNG that was previously enabled. More... | |
static void | trng_enable_events (struct trng_module *const module_inst, struct trng_events *const events) |
Enables a TRNG event output. More... | |
static void | trng_disable_events (struct trng_module *const module_inst, struct trng_events *const events) |
Disables a TRNG event output. More... | |
Read TRNG Result | |
static enum status_code | trng_read (struct trng_module *const module_inst, uint32_t *result) |
Read the random data result. More... | |
Variables | |
struct trng_module * | _trng_instance |