SAM System Interrupt Driver.
Copyright (c) 2012-2018 Microchip Technology Inc. and its subsidiaries.
#include "system_interrupt.h"
Functions | |
enum status_code | system_interrupt_clear_pending (const enum system_interrupt_vector vector) |
Clear pending interrupt vector. More... | |
enum system_interrupt_priority_level | system_interrupt_get_priority (const enum system_interrupt_vector vector) |
Get interrupt vector priority level. More... | |
bool | system_interrupt_is_pending (const enum system_interrupt_vector vector) |
Check if a interrupt line is pending. More... | |
enum status_code | system_interrupt_set_pending (const enum system_interrupt_vector vector) |
Set a interrupt vector as pending. More... | |
enum status_code | system_interrupt_set_priority (const enum system_interrupt_vector vector, const enum system_interrupt_priority_level priority_level) |
Set interrupt vector priority level. More... | |