Microchip® Advanced Software Framework

ff.c File Reference
#include "ff.h"
#include "diskio.h"

Macros

#define _DF1S   0
 
#define _EXCVT
 
#define ABORT(fs, res)   { fp->flag |= FA__ERROR; LEAVE_FF(fs, res); }
 
#define BPB_BkBootSec   50 /* Offset of backup boot sectot (2) */
 
#define BPB_BytsPerSec   11 /* Sector size [byte] (2) */
 
#define BPB_ExtFlags   40 /* Extended flags (2) */
 
#define BPB_FATSz16   22 /* FAT size [sector] (2) */
 
#define BPB_FATSz32   36 /* FAT size [sector] (4) */
 
#define BPB_FSInfo   48 /* Offset of FSInfo sector (2) */
 
#define BPB_FSVer   42 /* File system version (2) */
 
#define BPB_HiddSec   28 /* Number of special hidden sectors (4) */
 
#define BPB_Media   21 /* Media descriptor (1) */
 
#define BPB_NumFATs   16 /* Number of FAT copies (1) */
 
#define BPB_NumHeads   26 /* Number of heads (2) */
 
#define BPB_RootClus   44 /* Root dir first cluster (4) */
 
#define BPB_RootEntCnt   17 /* Number of root dir entries for FAT12/16 (2) */
 
#define BPB_RsvdSecCnt   14 /* Size of reserved area [sector] (2) */
 
#define BPB_SecPerClus   13 /* Cluster size [sector] (1) */
 
#define BPB_SecPerTrk   24 /* Track size [sector] (2) */
 
#define BPB_TotSec16   19 /* Volume size [sector] (2) */
 
#define BPB_TotSec32   32 /* Volume size [sector] (4) */
 
#define BS_55AA   510 /* Boot sector signature (2) */
 
#define BS_BootSig   38 /* Extended boot signature (1) */
 
#define BS_BootSig32   66 /* Extended boot signature (1) */
 
#define BS_DrvNum   36 /* Physical drive number (2) */
 
#define BS_DrvNum32   64 /* Physical drive number (2) */
 
#define BS_FilSysType   54 /* File system type (1) */
 
#define BS_FilSysType32   82 /* File system type (1) */
 
#define BS_jmpBoot   0 /* Jump instruction (3) */
 
#define BS_OEMName   3 /* OEM name (8) */
 
#define BS_VolID   39 /* Volume serial number (4) */
 
#define BS_VolID32   67 /* Volume serial number (4) */
 
#define BS_VolLab   43 /* Volume label (8) */
 
#define BS_VolLab32   71 /* Volume label (8) */
 
#define DDE   0xE5 /* Deleted directory enrty mark in DIR_Name[0] */
 
#define DEF_NAMEBUF   BYTE sfn[12]; WCHAR lbuf[_MAX_LFN+1]
 
#define DIR_Attr   11 /* Attribute (1) */
 
#define DIR_CrtDate   16 /* Created date (2) */
 
#define DIR_CrtTime   14 /* Created time (2) */
 
#define DIR_FileSize   28 /* File size (4) */
 
#define DIR_FstClusHI   20 /* Higher 16-bit of first cluster (2) */
 
#define DIR_FstClusLO   26 /* Lower 16-bit of first cluster (2) */
 
#define DIR_Name   0 /* Short file name (11) */
 
#define DIR_NTres   12 /* NT flag (1) */
 
#define DIR_WrtDate   24 /* Modified date (2) */
 
#define DIR_WrtTime   22 /* Modified time (2) */
 
#define ENTER_FF(fs)
 
#define FREE_BUF()
 
#define FSI_Free_Count   488 /* FSI: Number of free clusters (4) */
 
#define FSI_LeadSig   0 /* FSI: Leading signature (4) */
 
#define FSI_Nxt_Free   492 /* FSI: Last allocated cluster (4) */
 
#define FSI_StrucSig   484 /* FSI: Structure signature (4) */
 
#define INIT_BUF(dobj)   { (dobj).fn = sfn; (dobj).lfn = lbuf; }
 
#define IsDBCS1(c)   0
 
#define IsDBCS2(c)   0
 
#define IsDigit(c)   (((c)>='0')&&((c)<='9'))
 
#define IsLower(c)   (((c)>='a')&&((c)<='z'))
 
#define IsUpper(c)   (((c)>='A')&&((c)<='Z'))
 
#define LD_CLUST(dir)   (((DWORD)LD_WORD(dir+DIR_FstClusHI)<<16) | LD_WORD(dir+DIR_FstClusLO))
 
#define LDIR_Attr   11 /* LFN attribute (1) */
 
#define LDIR_Chksum   13 /* Sum of corresponding SFN entry */
 
#define LDIR_FstClusLO   26 /* Filled by zero (0) */
 
#define LDIR_Ord   0 /* LFN entry order and LLE flag (1) */
 
#define LDIR_Type   12 /* LFN type (1) */
 
#define LEAVE_FF(fs, res)   return res
 
#define LLE   0x40 /* Last long entry flag in LDIR_Ord */
 
#define MBR_Table   446 /* MBR: Partition table offset (2) */
 
#define MIN_FAT16   4086 /* Minimum number of clusters for FAT16 */
 
#define MIN_FAT32   65526 /* Minimum number of clusters for FAT32 */
 
#define NDDE   0x05 /* Replacement of a character collides with DDE */
 
#define NS   11 /* Index of name status byte in fn[] */
 
#define NS_BODY   0x08 /* Lower case flag (body) */
 
#define NS_DOT   0x20 /* Dot entry */
 
#define NS_EXT   0x10 /* Lower case flag (ext) */
 
#define NS_LAST   0x04 /* Last segment */
 
#define NS_LFN   0x02 /* Force to create LFN entry */
 
#define NS_LOSS   0x01 /* Out of 8.3 format */
 
#define SS(fs)   512U /* Fixed sector size */
 
#define ST_CLUST(dir, cl)   {ST_WORD(dir+DIR_FstClusLO, cl); ST_WORD(dir+DIR_FstClusHI, (DWORD)cl>>16);}
 
#define SZ_DIR   32 /* Size of a directory entry */
 
#define SZ_PTE   16 /* MBR: Size of a partition table entry */
 

Functions

static BYTE check_fs (FATFS *fs, DWORD sect)
 
static int chk_chr (const char *str, int chr)
 
static FRESULT chk_mounted (const TCHAR **path, FATFS **rfs, BYTE chk_wp)
 
static DWORD clust2sect (FATFS *fs, DWORD clst)
 
static int cmp_lfn (WCHAR *lfnbuf, BYTE *dir)
 
static FRESULT create_name (DIR *dj, const TCHAR **path)
 
static FRESULT dir_find (DIR *dj)
 
static FRESULT dir_next (DIR *dj, int stretch)
 
static FRESULT dir_read (DIR *dj)
 
static FRESULT dir_sdi (DIR *dj, WORD idx)
 
FRESULT f_close (FIL *fp)
 
TCHARf_gets (TCHAR *buff, int len, FIL *fil)
 
FRESULT f_lseek (FIL *fp, DWORD ofs)
 
FRESULT f_mount (BYTE vol, FATFS *fs)
 
FRESULT f_open (FIL *fp, const TCHAR *path, BYTE mode)
 
FRESULT f_opendir (DIR *dj, const TCHAR *path)
 
FRESULT f_read (FIL *fp, void *buff, UINT btr, UINT *br)
 
FRESULT f_readdir (DIR *dj, FILINFO *fno)
 
static FRESULT follow_path (DIR *dj, const TCHAR *path)
 
static void gen_numname (BYTE *dst, const BYTE *src, const WCHAR *lfn, WORD seq)
 
static DWORD get_fat (FATFS *fs, DWORD clst)
 
static void get_fileinfo (DIR *dj, FILINFO *fno)
 
static int mem_cmp (const void *dst, const void *src, UINT cnt)
 
static void mem_cpy (void *dst, const void *src, UINT cnt)
 
static void mem_set (void *dst, int val, UINT cnt)
 
static FRESULT move_window (FATFS *fs, DWORD sector)
 
static int pick_lfn (WCHAR *lfnbuf, BYTE *dir)
 
static BYTE sum_sfn (const BYTE *dir)
 
static FRESULT validate (FATFS *fs, WORD id)
 

Variables

static FATFSFatFs [_VOLUMES]
 
static WORD Fsid
 
static const BYTE LfnOfs [] = {1,3,5,7,9,14,16,18,20,22,24,28,30}