Microchip® Advanced Software Framework

system_interrupt.c File Reference

SAM System Interrupt Driver.

Copyright (c) 2012-2018 Microchip Technology Inc. and its subsidiaries.

#include "system_interrupt.h"

Functions

enum status_code system_interrupt_clear_pending (const enum system_interrupt_vector vector)
 Clear pending interrupt vector. More...
 
enum
system_interrupt_priority_level 
system_interrupt_get_priority (const enum system_interrupt_vector vector)
 Get interrupt vector priority level. More...
 
bool system_interrupt_is_pending (const enum system_interrupt_vector vector)
 Check if a interrupt line is pending. More...
 
enum status_code system_interrupt_set_pending (const enum system_interrupt_vector vector)
 Set a interrupt vector as pending. More...
 
enum status_code system_interrupt_set_priority (const enum system_interrupt_vector vector, const enum system_interrupt_priority_level priority_level)
 Set interrupt vector priority level. More...