Microchip® Advanced Software Framework

Examples for FREQM Driver

This is a list of the available Quick Start guides (QSGs) and example applications for SAM Frequency Meter (FREQM) Driver.

QSGs are simple examples with step-by-step instructions to configure and use this driver in a selection of use cases. Note that a QSG can be compiled as a standalone application or be added to the user application.

  • asfdoc_sam0_freqm_basic_use_case
  • asfdoc_sam0_freqm_basic_use_case_callback