Below is a table listing the acronyms used in this module, along with their intended meanings.
Acronym | Description |
---|---|
DFLL | Digital Frequency Locked Loop |
MUX | Multiplexer |
MCLK | Main Clock |
OSC32K | Internal 32KHz Oscillator |
OSC48M | Internal 48MHz Oscillator |
PLL | Phase Locked Loop |
OSC | Oscillator |
XOSC | External Oscillator |
XOSC32K | External 32KHz Oscillator |
AHB | Advanced High-performance Bus |
APB | Advanced Peripheral Bus |
DPLL | Digital Phase Locked Loop |
This driver has the following dependencies:
There are no errata related to this driver.
An overview of the module history is presented in the table below, with details on the enhancements and fixes made to the module since its first release. The current version of this corresponds to the newest version in the table.
Changelog |
---|
Initial Release |