Microchip® Advanced Software Framework

read.c File Reference

System-specific implementation of the _read function used by the standard library.

Copyright (c) 2009-2018 Microchip Technology Inc. and its subsidiaries.

#include "compiler.h"

Functions

int _read (int file, char *ptr, int len)
 

Variables

void(* ptr_get )(void volatile *, char *)
 Pointer to the external low level read function. More...
 
volatile void *volatile stdio_base