SAM Watchdog Driver.
Copyright (c) 2012-2020 Microchip Technology Inc. and its subsidiaries.
Functions | |
void | wdt_reset_count (void) |
Resets the count of the running Watchdog Timer that was previously enabled. More... | |
enum status_code | wdt_set_config (const struct wdt_conf *const config) |
Sets up the WDT hardware module based on the configuration. More... | |