Microchip® Advanced Software Framework

system.h File Reference

SAM System related functionality.

Copyright (c) 2012-2018 Microchip Technology Inc. and its subsidiaries.

#include <compiler.h>
#include <clock.h>
#include <gclk.h>
#include <pinmux.h>
#include <power.h>
#include <reset.h>

Functions

System Debugger
static bool system_is_debugger_present (void)
 Check if debugger is present. More...
 
System Identification
static uint32_t system_get_device_id (void)
 Retrieve the device identification signature. More...
 
System Initialization
void system_init (void)
 Initialize system. More...