Microchip® Advanced Software Framework

Document Revision History
Doc. Rev. Date Comments
42126E 12/2015 Added support for SAM L21/L22, SAMR30, SAMR34, SAMR35, SAM C21, SAM D09, WLR089 and SAM DA1
42126D 12/2014 Added support for SAM R21 and SAM D10/D11
42126C 01/2014 Added support for SAM D21
42126B 06/2013 Added additional documentation on the event system. Corrected documentation typos
42126A 06/2013 Initial document release