The supported board list:
The RS-485 Xplained Pro Board must be connected to extension header 1 on the SAM C21 Xplained Pro.
This quick start demonstrate how to configure RS485 mode, according to your configuration CONF_RS485_MODE
. For RS485 master, it can send message to slave. For RS485 salve, it can receive message from slave.
To use the example:
Refer to: http://ww1.microchip.com/downloads/en/AppNotes/Atmel-42468-RS-485-Communications-using-the-SAM-C21-Xplained-Pro-and-RS-485-Xplained-Pro_ApplicationNote_AT8547.pdf for more information