Doc. Rev. | Date | Comments |
---|---|---|
42256C | 12/2015 | Added support for SAM L21/L22, SAM DA1, and SAM C20/C21 |
42256B | 12/2014 | Added fault handling functionality. Added double buffering functionality with use case. Added timer use case. Added SAM R21/D10/D11 support. |
42256A | 01/2014 | Initial release |