SAM SERCOM I2C Common Driver.
Copyright (c) 2012-2020 Microchip Technology Inc. and its subsidiaries.
Macros | |
Driver Feature Definition | |
Define SERCOM I2C driver features set according to different device family. | |
#define | FEATURE_I2C_FAST_MODE_PLUS_AND_HIGH_SPEED |
Fast mode plus and high speed support. More... | |
#define | FEATURE_I2C_10_BIT_ADDRESS |
10-bit address support More... | |
#define | FEATURE_I2C_SCL_STRETCH_MODE |
SCL stretch mode support. More... | |
#define | FEATURE_I2C_SCL_EXTEND_TIMEOUT |
SCL extend timeout support. More... | |
#define | FEATURE_I2C_DMA_SUPPORT |
Enumerations | |
enum | i2c_transfer_direction { I2C_TRANSFER_WRITE = 0, I2C_TRANSFER_READ = 1 } |
Transfer direction. More... | |