SAM DSU CRC32 driver.
Copyright (c) 2016-2020 Microchip Technology Inc. and its subsidiaries.
Functions | |
enum status_code | dsu_crc32_cal (const uint32_t addr, const uint32_t len, uint32_t *pcrc32) |
Calculate CRC32 value of the input memory. More... | |
static void | dsu_crc32_init (void) |
CRC initialization function. More... | |