Microchip® Advanced Software Framework

SDADC software device instance structure.

SDADC software instance structure, used to retain software state information of an associated hardware module instance.

Note
The fields of this structure should not be altered by the user application; they are reserved for module-internal use only.

#include <sdadc.h>