Microchip® Advanced Software Framework

oled1_tickless_xpro_example/cdc.h File Reference

Embedded Debugger (EDBG) Virtual COM Port driver for FreeRTOS demo.

Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.

#include <board.h>
#include <usart_interrupt.h>

Functions

static void cdc_rx_init (struct usart_module *const usart, sercom_handler_t cdc_rx_handler)
 Initialize USART for reception from EDBG Virtual COM Port. More...