SAM Peripheral Analog-to-Digital Converter Driver.
Copyright (c) 2012-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
Module Status Flags | |
ADC status flags, returned by adc_get_status() and cleared by adc_clear_status(). | |
#define | ADC_STATUS_RESULT_READY (1UL << 0) |
ADC result ready. More... | |
#define | ADC_STATUS_WINDOW (1UL << 1) |
Window monitor match. More... | |
#define | ADC_STATUS_OVERRUN (1UL << 2) |
ADC result overwritten before read. More... | |
Functions | |
Driver Initialization and Configuration | |
enum status_code | adc_init (struct adc_module *const module_inst, Adc *hw, struct adc_config *config) |
void | adc_get_config_defaults (struct adc_config *const config) |
Status Management | |
static uint32_t | adc_get_status (struct adc_module *const module_inst) |
Retrieves the current module status. More... | |
static void | adc_clear_status (struct adc_module *const module_inst, const uint32_t status_flags) |
Clears a module status flag. More... | |
Enable, Disable, and Reset ADC Module, Start Conversion and Read Result | |
static enum status_code | adc_enable (struct adc_module *const module_inst) |
Enables the ADC module. More... | |
static enum status_code | adc_disable (struct adc_module *const module_inst) |
Disables the ADC module. More... | |
static enum status_code | adc_reset (struct adc_module *const module_inst) |
Resets the ADC module. More... | |
static void | adc_enable_events (struct adc_module *const module_inst, struct adc_events *const events) |
Enables an ADC event input or output. More... | |
static void | adc_disable_events (struct adc_module *const module_inst, struct adc_events *const events) |
Disables an ADC event input or output. More... | |
static void | adc_start_conversion (struct adc_module *const module_inst) |
Starts an ADC conversion. More... | |
static enum status_code | adc_read (struct adc_module *const module_inst, uint16_t *result) |
Reads the ADC result. More... | |
Runtime Changes of ADC Module | |
static void | adc_flush (struct adc_module *const module_inst) |
Flushes the ADC pipeline. More... | |
void | adc_set_window_mode (struct adc_module *const module_inst, const enum adc_window_mode window_mode, const int16_t window_lower_value, const int16_t window_upper_value) |
static void | adc_set_positive_input (struct adc_module *const module_inst, const enum adc_positive_input positive_input) |
Sets positive ADC input pin. More... | |
static void | adc_set_negative_input (struct adc_module *const module_inst, const enum adc_negative_input negative_input) |
Sets negative ADC input pin for differential mode. More... | |
Enable and Disable Interrupts | |
static void | adc_enable_interrupt (struct adc_module *const module_inst, enum adc_interrupt_flag interrupt) |
Enable interrupt. More... | |
static void | adc_disable_interrupt (struct adc_module *const module_inst, enum adc_interrupt_flag interrupt) |
Disable interrupt. More... | |