Microchip® Advanced Software Framework

Examples for AC Driver

This is a list of the available Quick Start guides (QSGs) and example applications for SAM Analog Comparator (AC) Driver.

QSGs are simple examples with step-by-step instructions to configure and use this driver in a selection of use cases. Note that a QSG can be compiled as a standalone application or be added to the user application.

  • asfdoc_sam0_ac_basic_use_case
  • asfdoc_sam0_ac_callback_use_case