Heart Rate Service declarations.
Copyright (c) 2017-2019 Microchip Technology Inc. and its subsidiaries.
#include "at_ble_api.h"
#include "ble_manager.h"
Macros | |
#define | HEART_RATE_CHAR_PRESENTATION_FORMAT_DESCRIPTOR 0x0000 |
Characteristic presentation format descriptor. More... | |
#define | HEART_RATE_CHAR_PRESENTATION_FORMAT_EXPONENT 0x00 |
Characteristic presentation format exponent. More... | |
#define | HEART_RATE_CHAR_PRESENTATION_FORMAT_NAMESPACE 0x01 |
Characteristic presentation format namespace. More... | |
#define | HEART_RATE_CHAR_PRESENTATION_FORMAT_UNIT HEART_RATE_SERVICE_UUID |
Characteristic presentation format unit. More... | |
#define | HEART_RATE_CHAR_PRESENTATION_FORMAT_VALUE 0x04 |
characteristic presentation format value More... | |
#define | HR_CONTROL_POINT_RESET (2) |
number for resetting energy expended More... | |
#define | HR_MM_EX_SIZE (2) |
maximum size of heart rate field of hr mm characteristic in bytes More... | |
#define | HR_MM_FLAGS_SIZE (1) |
maximum size of flags field of hr mm characteristic in bytes More... | |
#define | HR_MM_RR_SIZE (2 * 2) |
maximum size of rr value field of hr mm characteristic in bytes More... | |
#define | HR_MM_VAL_SIZE (2) |
maximum size of heart rate field of hr mm characteristic in bytes More... | |
#define | HR_NOTIFICATION_DISABLE (0) |
number for Enabling the notification More... | |
#define | HR_NOTIFICATION_ENABLE (1) |
number for disabling the notification More... | |
Enumerations | |
enum | body_sensor_location_val { OTHERS = 0, CHEST, WRIST, FINGER, HAND, EAR_LOBE, FOOT, OTHERS = 0, CHEST, WRIST, FINGER, HAND, EAR_LOBE, FOOT } |
Functions | |
void | heart_rate_init_service (gatt_service_handler_t *heart_rate_serv, uint8_t *heart_rate_value) |
Heart rate service and characteristic initialization(Called only once by user). More... | |
at_ble_status_t | heart_rate_primary_service_define (gatt_service_handler_t *heart_rate_service) |
Register a heart rate service instance inside stack. More... | |
at_ble_status_t | heart_rate_update_char_value (gatt_service_handler_t *heart_rate_serv, uint8_t *char_data, uint8_t length) |
Update the heart rate characteristic value after defining the services using bat_primary_service_define. More... | |