The IEEE standard 802.15.4 MAC Layer defines the protocol and compatible interconnection for data communication devices using low data rate, low power and low complexity, short-range radio frequency (RF) transmissions in a wireless personal area network (WPAN).
Modules | |
MAC Build Configurations | |
Defines MAC Build Configuration Used. | |
MAC Data Structures | |
This module defines all the MAC Data Structures. | |
MAC Definitions | |
All Definitions used by the MAC Layer is described here. | |
MAC Prototypes | |
All MAC Prototypes are described in this module. | |
MAC Core Layer(MCL) | |
The MAC Core Layer (MCL) abstracts and implements IEEE 802.15.4-2006 compliant behavior for non-beacon enabled and beacon-enabled network support. | |