Header file for the table-driven Manchester encoding and decoding.
Functions | |
unsigned char | me_decode16 (unsigned short m) |
Decode a Manchester encoded 16-bit word. More... | |
unsigned char | me_decode8 (unsigned char m) |
Decode a Manchester encoded 8-bit byte. More... | |
unsigned short | me_encode (unsigned char c) |
Manchester encode an 8-bit byte. More... | |
unsigned char | me_valid (unsigned char m) |
Check if an encoded byte is valid. More... | |