Microchip® Advanced Software Framework

performance_main.h File Reference

API function protypes - Performance Analyzer application.

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

Functions

void performance_analyzer_init (void)
 Init function of the Performance Analyzer application. More...
 
void performance_analyzer_task (void)
 This task needs to be called in a while(1) for performing Performance Analyzer tasks. More...