Microchip® Advanced Software Framework

ringbuf.h File Reference

    Header file for the ring buffer library
Author
Adam Dunkels adam@.nosp@m.sics.nosp@m..se
#include "contiki-conf.h"

Data Structures

struct  ringbuf
 Structure that holds the state of a ring buffer. More...
 

Functions

int ringbuf_elements (struct ringbuf *r)
 Get the number of elements currently in the ring buffer. More...
 
int ringbuf_get (struct ringbuf *r)
 Get a byte from the ring buffer. More...
 
void ringbuf_init (struct ringbuf *r, uint8_t *a, uint8_t size_power_of_two)
 Initialize a ring buffer. More...
 
int ringbuf_put (struct ringbuf *r, uint8_t c)
 Insert a byte into the ring buffer. More...
 
int ringbuf_size (struct ringbuf *r)
 Get the size of a ring buffer. More...