Microchip® Advanced Software Framework

sam0/drivers/dsu/crc32/crc32.h File Reference

SAM DSU CRC32 driver.

Copyright (c) 2016-2020 Microchip Technology Inc. and its subsidiaries.

#include <compiler.h>
#include <system.h>

Functions

enum status_code dsu_crc32_cal (const uint32_t addr, const uint32_t len, uint32_t *pcrc32)
 Calculate CRC32 value of the input memory. More...
 
static void dsu_crc32_init (void)
 CRC initialization function. More...