#include <mac_data_structures.h>
Data Fields | |
address_field_t | dest_addr |
uint8_t | dest_addr_mode |
uint16_t | dest_panid |
uint16_t | fcf |
uint8_t | frame_type |
uint8_t | mac_command |
frame_payload_t | mac_payload_data |
uint8_t | mac_payload_length |
uint8_t | mpdu_length |
uint8_t | ppdu_link_quality |
uint8_t | sequence_number |
address_field_t | src_addr |
uint8_t | src_addr_mode |
uint16_t | src_panid |
uint32_t | time_stamp |