In this section you can find all the projects related to the TRNG - True Random Number Generator.
Drivers TRNG Example on SAMV71-Xplained-Ultra | |
This example demonstrates the True Random Number Generator (TRNG) provided on SAM3X/SAM4C/SAM4CP microcontrollers. It enables the user to set an alarm and watch it being triggered when the timer reaches the corresponding value. |
TRNG unit Test on SAMV71-Xplained-Ultra | |
Unit test application for the TRNG driver. |