Microchip® Advanced Software Framework

•All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Transceiver Abstraction Layer

The Transceiver Abstraction Layer (TAL) implements the transceiver specific functionalities and provides interfaces to the upper layers (like IEEE 802.15.4 MAC )and uses the services of PAL.

Modules

 AT86RF212 Transceiver Abstraction Layer
 The AT86RF212 is a low-power ,low voltage 700/800/900 MHz radio transceiver designed for industrial and consumer ZigBee/IEEE 802.15.4, 6LoWPAN, RF4CE and high data rate sub 1GHz ISM band applications.