Microchip® Advanced Software Framework

tal_init.c File Reference

This file implements functions for initializing TAL.

Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.

#include <stdint.h>
#include <stdbool.h>
#include <stddef.h>
#include <stdlib.h>
#include <string.h>
#include "pal.h"
#include "return_val.h"
#include "tal.h"
#include "ieee_const.h"
#include "tal_pib.h"
#include "tal_irq_handler.h"
#include "stack_config.h"
#include "bmm.h"
#include "qmm.h"
#include "tal_internal.h"
#include "tal_constants.h"
#include "at86rf212.h"
#include "tal_config.h"
#include "mac_build_config.h"
#include "sal_types.h"
#include "stb.h"

Macros

#define P_ON_TO_CLKM_ATTEMPTS
 
#define SLEEP_TO_TRX_OFF_ATTEMPTS
 
#define TRX_POLL_WAIT_TIME_US   (100)
 

Functions

static retval_t internal_tal_reset (bool set_default_pib)
 Internal TAL reset function. More...
 
void tal_generate_rand_seed (void)
 Generates a 16-bit random number used as initial seed for srand() More...
 
retval_t tal_init (void)
 Initializes the TAL. More...
 
retval_t tal_reset (bool set_default_pib)
 Resets TAL state machine and sets the default PIB values if requested. More...
 
static retval_t tal_timer_init (void)
 Initializes all timers used by the TAL module by assigning id's to each of them. More...
 
static void tal_timers_stop (void)
 Stops all initialized TAL timers. More...
 
static void trx_config (void)
 Configures the transceiver. More...
 
static retval_t trx_init (void)
 Initializes the transceiver. More...
 
static retval_t trx_reset (void)
 Reset transceiver. More...