Microchip® Advanced Software Framework

mac_config.h File Reference

These are all timer IDs which are used in MAC.

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

#include "tal_build_config.h"
#include "mac_build_config.h"

Macros

#define NUMBER_OF_MAC_BEACON_SUPPORT_TIMERS   (0)
 
#define NUMBER_OF_MAC_INDIRECT_DATA_SUPPORT_TIMERS   (2)
 
#define NUMBER_OF_MAC_RX_ENABLE_SUPPORT_TIMERS   (1)
 
#define NUMBER_OF_MAC_SCAN_SUPPORT_TIMERS   (1)
 
#define NUMBER_OF_MAC_TIMERS
 

Functions

retval_t mac_timers_init (void)
 
retval_t mac_timers_stop (void)
 

Variables

uint8_t T_Data_Persistence
 
uint8_t T_Poll_Wait_Time
 
uint8_t T_Rx_Enable
 
uint8_t T_Scan_Duration