Microchip® Advanced Software Framework

mac_callback_wrapper.c File Reference

Wrapper code for MAC callback functions.

Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.

#include <compiler.h>
#include <string.h>
#include <stdint.h>
#include <stdbool.h>
#include "return_val.h"
#include "pal.h"
#include "bmm.h"
#include "qmm.h"
#include "tal.h"
#include "ieee_const.h"
#include "mac_msg_const.h"
#include "mac_api.h"
#include "mac_msg_types.h"
#include "mac_data_structures.h"
#include "stack_config.h"
#include "mac_internal.h"
#include "mac.h"
#include "mac_build_config.h"

Functions

void mcps_data_conf (uint8_t *m)
 Wrapper function for messages of type mcps_data_conf_t. More...
 
void mcps_data_ind (uint8_t *m)
 Wrapper function for messages of type mcps_data_ind_t. More...
 
void mlme_associate_conf (uint8_t *m)
 Wrapper function for messages of type mlme_associate_conf_t. More...
 
void mlme_beacon_notify_ind (uint8_t *m)
 Wrapper function for messages of type mlme_beacon_notify_ind_t. More...
 
void mlme_disassociate_conf (uint8_t *m)
 Wrapper function for messages of type mlme_disassociate_conf_t. More...
 
void mlme_disassociate_ind (uint8_t *m)
 Wrapper function for messages of type mlme_disassociate_ind_t. More...
 
void mlme_get_conf (uint8_t *m)
 Wrapper function for messages of type mlme_get_conf_t. More...
 
void mlme_poll_conf (uint8_t *m)
 Wrapper function for messages of type mlme_poll_conf_t. More...
 
void mlme_reset_conf (uint8_t *m)
 Wrapper function for messages of type mlme_reset_conf_t. More...
 
void mlme_rx_enable_conf (uint8_t *m)
 Wrapper function for messages of type mlme_rx_enable_conf_t. More...
 
void mlme_scan_conf (uint8_t *m)
 Wrapper function for messages of type mlme_scan_conf_t. More...
 
void mlme_set_conf (uint8_t *m)
 Wrapper function for messages of type mlme_set_conf_t. More...
 
void mlme_sync_loss_ind (uint8_t *m)
 Wrapper function for messages of type mlme_sync_loss_ind_t. More...