Microchip® Advanced Software Framework

mac_sync.c File Reference

Implements the MLME-SYNC.request.

Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.

#include <compiler.h>
#include <stddef.h>
#include <stdint.h>
#include <stdbool.h>
#include "return_val.h"
#include "pal.h"
#include "bmm.h"
#include "qmm.h"
#include "tal.h"
#include "ieee_const.h"
#include "mac_msg_const.h"
#include "mac_api.h"
#include "mac_msg_types.h"
#include "mac_data_structures.h"
#include "stack_config.h"
#include "mac_internal.h"
#include "mac.h"
#include "mac_config.h"
#include "mac_build_config.h"

Functions

void mac_process_coord_realign (buffer_t *ind)
 Processing a coordinator realignment command frame. More...
 
void mac_sync_loss (uint8_t loss_reason)
 Function to initiate MLME-SYNC-LOSS.indication to NHLE. More...