Microchip® Advanced Software Framework

tal_slotted_csma.h File Reference

File provides CSMA-CA states.

Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.

Typedefs

typedef enum csma_state_tag csma_state_t
 

Enumerations

enum  csma_state_tag {
  CSMA_IDLE = 0,
  BACKOFF_WAITING_FOR_CCA_TIMER,
  BACKOFF_WAITING_FOR_BEACON,
  CSMA_ACCESS_FAILURE,
  FRAME_SENDING,
  TX_DONE_SUCCESS,
  TX_DONE_FRAME_PENDING,
  TX_DONE_NO_ACK,
  NO_BEACON_TRACKING,
  CSMA_HANDLE_BEACON
}
 

Functions

uint16_t calc_frame_transmit_duration (uint8_t *phy_frame)
 Calculates the entire transaction duration. More...
 
bool slotted_csma_start (bool perform_frame_retry)
 Starts slotted CSMA. More...
 
void slotted_csma_state_handling (void)
 State machine handling slotted CSMA. More...