Encodes mac api's to comman byte stream.
Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | MAX_MAC_PIB_ATTRIBUTE_ID (macMinSIFSPeriod) |
#define | MAX_PHY_PIB_ATTRIBUTE_ID (phySymbolsPerOctet) |
#define | MIN_MAC_PIB_ATTRIBUTE_ID (macAckWaitDuration) |
#define | MIN_PRIVATE_PIB_ATTRIBUTE_ID (macIeeeAddress) |
Functions | |
static | FLASH_DECLARE (uint8_t phy_pib_size[]) |
uint8_t | mac_get_pib_attribute_size (uint8_t pib_attribute_id) |
retval_t | wpan_init (void) |
The stack initialization function. More... | |
bool | wpan_mcps_data_req (uint8_t SrcAddrMode, wpan_addr_spec_t *DstAddrSpec, uint8_t msduLength, uint8_t *msdu, uint8_t msduHandle, uint8_t TxOptions) |
Initiate MCPS-DATA.request service and have it placed in the MCPS-SAP queue. More... | |
bool | wpan_mlme_associate_req (uint8_t LogicalChannel, uint8_t ChannelPage, wpan_addr_spec_t *CoordAddrSpec, uint8_t CapabilityInformation) |
Initiate MLME-ASSOCIATE.request service and have it placed in the MLME-SAP queue. More... | |
bool | wpan_mlme_disassociate_req (wpan_addr_spec_t *DeviceAddrSpec, uint8_t DisassociateReason, bool TxIndirect) |
Inititate MLME-DISASSOCIATE.request service and have it placed in the MLME-SAP queue. More... | |
bool | wpan_mlme_get_req (uint8_t PIBAttribute) |
Initiate MLME-GET.request service and have it placed in the MLME-SAP queue. More... | |
bool | wpan_mlme_gts_req (uint16_t DevShortAddr, gts_char_t GtsChar) |
bool | wpan_mlme_poll_req (wpan_addr_spec_t *CoordAddrSpec) |
Initiate MLME-POLL.request service and have it placed in the MLME-SAP queue. More... | |
bool | wpan_mlme_reset_req (bool SetDefaultPib) |
Initiate MLME-RESET.request service and have it placed in the MLME-SAP queue. More... | |
bool | wpan_mlme_rx_enable_req (bool DeferPermit, uint32_t RxOnTime, uint32_t RxOnDuration) |
Initiate MLME-RX-ENABLE.request service and have it placed in the MLME-SAP queue. More... | |
bool | wpan_mlme_scan_req (uint8_t ScanType, uint32_t ScanChannels, uint8_t ScanDuration, uint8_t ChannelPage) |
Initiate MLME-SCAN.request service and have it placed in the MLME-SAP queue. More... | |
bool | wpan_mlme_set_req (uint8_t PIBAttribute, void *PIBAttributeValue) |
Initiate MLME-SET.request service and have it placed in MLME_SAP queue. More... | |
bool | wpan_mlme_sync_req (uint8_t LogicalChannel, uint8_t ChannelPage, bool TrackBeacon) |
Initiate MLME-SYNC.request service and have it placed in the MLME-SAP queue. More... | |
Variables | |
static uint8_t | length = 0 |
static uint8_t * | tx_buff_ptr = &tx_buffer[CMD_POS] |
static uint8_t | tx_buffer [TX_BUFFER_LENGTH] = {0} |