Microchip® Advanced Software Framework

stack_config.h File Reference

Stack configuration parameters.

Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.

#include "compiler.h"
#include "tal_types.h"
#include "ieee_const.h"
#include "mac_msg_type_data_ind.h"
#include "mac_config.h"

Macros

#define EXTRA_RTB_BUFFER   (0)
 
#define LARGE_BUFFER_SIZE
 
#define MAC   (4)
 
#define MCPS_DATA_IND_SIZE   (sizeof(mcps_data_ind_t))
 The following macros hold the size of a large buffer. More...
 
#define NUMBER_OF_LARGE_STACK_BUFS   (4 + EXTRA_RTB_BUFFER)
 
#define NUMBER_OF_RTB_TIMERS   (0)
 
#define NUMBER_OF_SMALL_STACK_BUFS   (0)
 
#define NUMBER_OF_TOTAL_STACK_TIMERS
 
#define PAL   (1)
 
#define RF4CE   (5)
 
#define RTB   (3)
 
#define SMALL_BUFFER_SIZE
 The following macro holds the size of a small buffer. More...
 
#define TAL   (2)