Microchip® Advanced Software Framework

•All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
IEEE 802.15.4 MAC v3.1.1

The IEEE standard 802.15.4 MAC Layer defines the protocol and compatible interconnection for data communication devices using low data rate, low power and low complexity, short-range radio frequency (RF) transmissions in a wireless personal area network (WPAN).

Modules

 MAC Build Configurations
 All Build configurations Macros are defined in this module.
 
 MAC Data Structures
 This module defines all the MAC Data Structures.
 
 MAC Definitions
 All Definitions used by the MAC Layer is described here.
 
 MAC Prototypes
 All MAC Prototypes are described in this module.