Microchip® Advanced Software Framework

trx_config_params_t Struct Reference

Structure to hold all configurable parameter values.

#include <app_per_mode.h>

Data Fields

bool ack_request
 
bool antenna_diversity
 
bool antenna_diversity_on_peer
 
uint8_t antenna_selected
 
uint8_t antenna_selected_on_peer
 
uint16_t channel
 
uint8_t channel_page
 
bool csma_enabled
 
float ism_frequency
 
uint32_t number_test_frames
 
uint16_t phy_frame_length
 
bool retry_enabled
 
bool rpc_enable
 
uint8_t trx_state
 
int8_t tx_power_dbm