Microchip® Advanced Software Framework

tal_irq_handler.c File Reference

This file handles the interrupts generated by the transceiver.

Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.

#include <stdint.h>
#include <stdbool.h>
#include <stddef.h>
#include "pal.h"
#include "return_val.h"
#include "tal.h"
#include "ieee_const.h"
#include "stack_config.h"
#include "bmm.h"
#include "qmm.h"
#include "tal_irq_handler.h"
#include "tal_rx.h"
#include "at86rf212b.h"
#include "tal_internal.h"
#include "tal_constants.h"
#include "tal_tx.h"
#include "mac_build_config.h"

Functions

void trx_irq_awake_handler_cb (void)
 Transceiver interrupt handler for awake end IRQ. More...
 
void trx_irq_handler_cb (void)
 Transceiver interrupt handler. More...