Microchip® Advanced Software Framework

app_range_mode.h File Reference

Range Measurement mode related prototypes and defines.

  • Performance Analyzer application Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

Functions

void range_test_rx_cb (frame_info_t *frame)
 Callback that is called if data has been received by trx when the node is in Range Measurement mode i.e RANGE_TEST_TX_ON or RANGE_TEST_TX_OFF. More...
 
void range_test_tx_off_task (void)
 Application task handling Range Measurement when the node is in RANGE_TEST_TX_OFF state, where no TX is enabled and only RX is ON. More...
 
void range_test_tx_on_exit (void)
 To exit the Application task from RANGE_TEST_TX_ON state, where both TX and RX is enabled. More...
 
void range_test_tx_on_init (void *arg)
 Initialization of Range Measurement mode in RANGE_TX_ON State. More...
 
void range_test_tx_on_task (void)
 Application task handling Range Measurement when the node is in RANGE_TEST_TX_ON state, where both TX and RX is enabled. More...