This file defines all message constants.
Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.
|
enum | msg_code {
IDENTIFY_BOARD_REQ = (0x00),
PERF_START_REQ = (0x01),
PERF_SET_REQ = (0x02),
PERF_GET_REQ = (0x03),
IDENTIFY_PEER_NODE_REQ = (0x04),
CONT_PULSE_TX_REQ = (0x05),
CONT_WAVE_TX_REQ = (0x06),
REGISTER_READ_REQ = (0x07),
REGISTER_WRITE_REQ = (0x08),
REGISTER_DUMP_REQ = (0x09),
ED_SCAN_START_REQ = (0x0a),
SENSOR_DATA_REQ = (0x0b),
PER_TEST_START_REQ = (0x0c),
PEER_DISCONNECT_REQ = (0x0d),
SET_DEFAULT_CONFIG_REQ = (0x0e),
GET_CURRENT_CONFIG_REQ = (0x0f),
RANGE_TEST_START_REQ = (0X50),
RANGE_TEST_STOP_REQ = (0x52),
IDENTIFY_BOARD_CONFIRM = (0x10),
PERF_START_CONFIRM = (0x11),
PERF_SET_CONFIRM = (0x12),
PERF_GET_CONFIRM = (0x13),
IDENTIFY_PEER_NODE_CONFIRM = (0x14),
CONT_PULSE_TX_CONFIRM = (0x15),
CONT_WAVE_TX_CONFIRM = (0x16),
REGISTER_READ_CONFIRM = (0x17),
REGISTER_WRITE_CONFIRM = (0x18),
REGISTER_DUMP_CONFIRM = (0x19),
ED_SCAN_START_CONFIRM = (0x1a),
ED_SCAN_END_INDICATION = (0x1b),
SENSOR_DATA_CONFIRM = (0x1c),
PER_TEST_START_CONFIRM = (0x1d),
PER_TEST_END_INDICATION = (0x1e),
PEER_DISCONNECT_CONFIRM = (0x1f),
SET_DEFAULT_CONFIG_CONFIRM = (0x20),
GET_CURRENT_CONFIG_CONFIRM = (0x21),
RANGE_TEST_START_CONFIRM = (0x51),
RANGE_TEST_STOP_CONFIRM = (0x53),
RANGE_TEST_BEACON_RESPONSE = (0x54),
RANGE_TEST_BEACON = (0x55),
RANGE_TEST_MARKER_INDICATION = (0x56),
TAL_DATA_INDICATION = (0x00),
MLME_ASSOCIATE_REQUEST = (0x01),
MLME_ASSOCIATE_RESPONSE = (0x02),
MCPS_DATA_REQUEST = (0x03),
MCPS_PURGE_REQUEST = (0x04),
MLME_DISASSOCIATE_REQUEST = (0x05),
MLME_ORPHAN_RESPONSE = (0x07),
MLME_GET_REQUEST = (0x08),
MLME_RESET_REQUEST = (0x09),
MLME_RX_ENABLE_REQUEST = (0x0A),
MLME_SCAN_REQUEST = (0x0B),
MLME_GTS_REQUEST = (0x0C),
MLME_START_REQUEST = (0x0D),
MLME_POLL_REQUEST = (0x0E),
MLME_SYNC_REQUEST = (0x0F),
MCPS_DATA_CONFIRM = (0x10),
MCPS_DATA_INDICATION = (0x11),
MCPS_PURGE_CONFIRM = (0x12),
MLME_ASSOCIATE_INDICATION = (0x13),
MLME_ASSOCIATE_CONFIRM = (0x14),
MLME_DISASSOCIATE_INDICATION = (0x15),
MLME_DISASSOCIATE_CONFIRM = (0x16),
MLME_BEACON_NOTIFY_INDICATION = (0x17),
MLME_GTS_CONFIRM = (0x18),
MLME_GTS_INDICATION = (0x19),
MLME_ORPHAN_INDICATION = (0x1A),
MLME_SCAN_CONFIRM = (0x1B),
MLME_COMM_STATUS_INDICATION = (0x1C),
MLME_SYNC_LOSS_INDICATION = (0x1D),
MLME_GET_CONFIRM = (0x1E),
MLME_RESET_CONFIRM = (0x20),
MLME_RX_ENABLE_CONFIRM = (0x21),
MLME_START_CONFIRM = (0x22),
MLME_POLL_CONFIRM = (0x23),
MAC_INC_FRAME = (0x24)
} |
| This type contains the service primitives of the PHY-, MAC- and Network-layer as well the command-interface primitives. More...
|
|