API function protypes - Performance Analyzer application for AT86RF215.
Copyright (c) 2015-2018 Microchip Technology Inc. and its subsidiaries.
Functions | |
void | performance_analyzer_init (void) |
Init function of the Performance Analyzer application. More... | |
void | performance_analyzer_task (void) |
This task needs to be called in a while(1) for performing Performance Analyzer tasks. More... | |