Microchip® Advanced Software Framework

tfa.c File Reference

Implementation of Transceiver Feature Access (TFA) functionality.

Copyright (c) 2015-2018 Microchip Technology Inc. and its subsidiaries.

#include "tal_config.h"
#include <stdint.h>
#include <string.h>
#include <stdbool.h>
#include <stdlib.h>
#include "pal.h"
#include "return_val.h"
#include "tal.h"
#include "ieee_const.h"
#include "at86rf215.h"
#include "tal_internal.h"
#include "tfa.h"

Functions

phy_enum_t tfa_cca_perform (trx_id_t trx_id)
 Perform a CCA. More...
 
void tfa_continuous_tx_start (trx_id_t trx_id, continuous_tx_mode_t tx_mode)
 Starts continuous transmission on current channel. More...
 
void tfa_continuous_tx_stop (trx_id_t trx_id)
 Stops CW transmission. More...