USB Device Human Interface Device (HID) keyboard interface.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
#include "conf_usb.h"
#include "usb_protocol.h"
#include "usb_protocol_hid.h"
#include "udc_desc.h"
#include "udi.h"
Data Structures | |
struct | udi_hid_kbd_desc_t |
struct | udi_hid_kbd_report_desc_t |
Macros | |
#define | UDI_HID_KBD_DESC |
#define | UDI_HID_KBD_EP_SIZE 8 |
Functions | |
bool | udi_hid_kbd_down (uint8_t key_id) |
Send events key pressed. More... | |
bool | udi_hid_kbd_modifier_down (uint8_t modifier_id) |
Send events key modifier pressed. More... | |
bool | udi_hid_kbd_modifier_up (uint8_t modifier_id) |
Send events key modifier released. More... | |
bool | udi_hid_kbd_up (uint8_t key_id) |
Send events key released. More... | |
bool | udi_hid_mkbd_modifier_down (uint16_t modifier_id) |
Send events media key modifier pressed. More... | |
bool | udi_hid_mkbd_modifier_up (uint16_t modifier_id) |
Send events media key modifier released. More... | |
Variables | |
UDC_DESC_STORAGE udi_api_t | udi_api_hid_kbd |