ATMEGA256RFR2 AVR477 board init.
To use this board, define BOARD=DUMMY_BOARD.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
#include <board.h>
#include <compiler.h>
#include <conf_board.h>
#include "gpio.h"
#include "led.h"
#include "avr477.h"
Functions | |
void | board_init (void) |
This function initializes the board target resources. More... | |