RF4CE Serial API.
Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | RF4CONTROL_PID (2) |
#define | RF4CONTROL_PID_LEN (1) |
Functions | |
void | serial_data_handler (void) |
Function to handle the state machine serial data exchange. More... | |
void | serial_interface_init (void) |
This function does the initialization of the SIO or UART. More... | |