Microchip® Advanced Software Framework

serial_interface.h File Reference

RF4CE Serial API.

Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.

Macros

#define RF4CONTROL_PID   (2)
 
#define RF4CONTROL_PID_LEN   (1)
 

Functions

void serial_data_handler (void)
 Function to handle the state machine serial data exchange. More...
 
void serial_interface_init (void)
 This function does the initialization of the SIO or UART. More...