This file defines all message constants.
Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.
#include <stdint.h>
#include <stdbool.h>
Macros | |
#define | LAST_MESSAGE MLME_POLL_CONFIRM |
Bump this when extending the list! More... | |
#define | MAC (4) |
#define | MCPS_DATA_CON_LEN (7 - 4) |
The following defines describe the minimum length of a primitive message. More... | |
#define | MCPS_DATA_IND_LEN (31 - 4) |
#define | MCPS_PURGE_CONF_LEN (3) |
#define | MLME_ASSOCIATE_CONF_LEN (4) |
#define | MLME_ASSOCIATE_IND_LEN (10) |
#define | MLME_BEACON_NOTIFY_IND_LEN (2) |
#define | MLME_COMM_STATUS_IND_LEN (22) |
#define | MLME_DISASSOCIATE_CONF_LEN (13) |
#define | MLME_DISASSOCIATE_IND_LEN (10) |
#define | MLME_GET_CONF_LEN (4) |
#define | MLME_GTS_CONF_LEN (3) |
#define | MLME_GTS_IND_LEN (4) |
#define | MLME_ORPHAN_IND_LEN (9) |
#define | MLME_POLL_CONF_LEN (2) |
#define | MLME_RESET_CONF_LEN (2) |
#define | MLME_RX_ENABLE_CONF_LEN (2) |
#define | MLME_SCAN_CONF_LEN (10) |
#define | MLME_SET_CONF_LEN (3) |
#define | MLME_START_CONF_LEN (2) |
#define | MLME_SYNC_LOSS_IND_LEN (6) |
#define | WPAN_DESCRIPTOR_LEN (21 - 4) |
Variables | |
enum msg_code | SHORTENUM |