These are all timer IDs which are used in MAC.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | NUMBER_OF_MAC_BEACON_SUPPORT_TIMERS (0) |
#define | NUMBER_OF_MAC_INDIRECT_DATA_SUPPORT_TIMERS (0) |
#define | NUMBER_OF_MAC_RX_ENABLE_SUPPORT_TIMERS (1) |
#define | NUMBER_OF_MAC_SCAN_SUPPORT_TIMERS (1) |
#define | NUMBER_OF_MAC_TIMERS |
Functions | |
retval_t | mac_timers_init (void) |
retval_t | mac_timers_stop (void) |
Variables | |
uint8_t | T_Rx_Enable |
uint8_t | T_Scan_Duration |